{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_1_2way/1_1_3_pipe_din2353/bkhl_bkhs_asmtab.prj},{NB=BKHL 40},{DES=BKHL 40},{DN=38},{SER=L},{PD=42},{G=M 52x2},{LW=24},{OP=PN 350},{AF=14},{SF=1.5},{ZNR=BKH DN25 42L.stp},{HANDLE=BK GEKR GRIFF SW 14},{PLATE=BK ANSCHLAG SW 14},{PPATH=assemblies/bkhl_bkhs_asmtpl.prj},{L=115.7},{L1=66.2},{H1=60},{H2=26.5},{B=54},{S=4},{I=16.5},{RA=42},{SW1=55},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/BKHL/BKHS},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/BKHL/BKHS}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.